IESNA:LM-63-2002
[TEST]P948243
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3B-835-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11960
TILT=NONE
78 -1 1 37 41 1 1 1 1 0
1 1 109.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
1656.1 1871.1 2085.3 2266.6 2405 2489.1 2550.9 2615.1 2676.1 2746.1
2831.8 2924.1 3038.6 3163.8 3320.4 3543.7 3851.8 4268.7 4819.1 5523.6
6435.6 7529 8542.4 9130.7 9018.6 8155.2 6555.1 4755.7 3051.8 2169.4
1497.1 938.4 522.4 113.7 0 0 0
1656.1 1839 2033.4 2191.6 2309.4 2386.9 2440.4 2498.9 2560.7 2624.2
2704.1 2799.7 2910.9 3034.5 3182.8 3377.2 3638.4 3983.6 4425.3 5039.1
5839.1 6607 6983.5 6854.2 6400.2 5638.9 4439.3 3004 1622.3 958.2
528.1 236.5 91.5 11.5 0 0 0
1656.1 1820 1970.8 2081.2 2164.4 2214.7 2250.1 2296.3 2336.6 2375.4
2429.7 2502.2 2587.9 2670.3 2758.5 2866.4 2993.3 3145.7 3332.8 3519.8
3576.6 3388.8 2913.4 2355.6 1734.3 1203.7 850.3 613.8 430.9 309.8
209.3 125.2 70 31.3 5.8 0 0
1656.1 1773.1 1885.1 1967.5 2015.3 2040 2057.3 2064.7 2059.8 2040.8
2012.8 1998 1981.5 1942 1855.5 1731.9 1603.3 1480.6 1375.1 1303.4
1267.2 1234.2 1188.9 1112.3 1053.8 1008.5 868.4 703.6 464.7 325.4
232.3 161.5 107.1 46.1 6.6 0 0
1656.1 1726.1 1806.9 1867.8 1900.8 1909 1890.1 1839 1756.6 1649.5
1534.1 1441 1380.1 1343 1313.3 1269.7 1207 1146.9 1099.9 1075.2
1075.2 1081.8 1083.5 1076.9 1028.3 921.1 807.4 731.6 616.3 495.2
359.2 235.6 128.5 50.3 3.3 0 0
1656.1 1688.2 1726.9 1771.4 1803.6 1800.3 1756.6 1671.7 1568.7 1472.3
1392.4 1335.6 1302.6 1277.9 1249.1 1204.6 1142 1066.2 992 933.5
902.2 906.3 931.9 949.2 942.6 913.7 851.1 749.8 636.9 530.6
430.9 338.6 246.4 143.4 61.8 0 0
1656.1 1637.1 1649.5 1680.8 1715.4 1731.9 1706.3 1650.3 1587.7 1531.7
1474.8 1410.5 1343.8 1278.7 1215.3 1148.5 1075.2 997.8 924.4 864.3
810.7 765.4 726.7 702 694.6 692.1 678.9 649.2 598.2 526.5
406.2 278.5 154.1 81.6 29.7 0 0
1656.1 1603.3 1572.9 1579.5 1629.7 1694 1744.2 1748.4 1712.9 1656.9
1591.8 1514.4 1424.6 1329.8 1240 1154.3 1072.7 993.6 922.8 867.6
827.2 800.8 779.4 753.1 712.7 649.2 583.3 535.5 492.7 444.9
382.3 295.8 190.3 110.4 36.3 0 0
1656.1 1563 1492.1 1481.4 1530.8 1655.3 1788.7 1851.3 1832.4 1761.5
1676.7 1590.2 1498.7 1397.4 1296 1197.2 1104.1 1018.4 943.4 885.7
842 811.6 799.2 791 772.8 733.3 685.5 631.1 575.9 511.7
433.4 337.8 248.8 156.5 51.1 0 0
1656.1 1524.3 1418 1365.2 1390.8 1516 1699.7 1847.2 1882.7 1820.9
1717.9 1619 1527.5 1432 1337.2 1242.5 1148.5 1057.1 977.2 916.2
865.1 831.3 806.6 795.9 780.3 751.4 710.2 664.1 613.8 557.8
480.3 381.5 280.1 154.1 47.8 1.6 0
1656.1 1489.6 1372.6 1303.4 1313.3 1425.4 1595.1 1743.4 1826.6 1803.6
1717 1619 1527.5 1436.9 1347.9 1258.9 1166.7 1076 996.9 930.2
873.4 834.6 805.8 788.5 770.4 737.4 688.8 636.1 583.3 521.5
444.9 344.4 250.5 133.5 36.3 0 0
1656.1 1483.1 1343.8 1247.4 1229.3 1303.4 1436.1 1587.7 1688.2 1698.1
1644.5 1561.3 1478.9 1402.3 1326.5 1244.9 1159.3 1072.7 992.8 924.4
865.9 823.9 787.7 754.7 715.2 656.7 575.1 480.3 391.4 318
245.5 164 99.7 50.3 4.1 0 0
1656.1 1442.7 1271.3 1136.2 1069.4 1072.7 1114.8 1171.6 1216.9 1240.8
1240.8 1211.2 1173.3 1132.9 1088.4 1041.4 995.3 945 884.9 823.1
763.8 696.2 626.2 565.2 503.4 420.2 337.8 277.7 229.9 182.9
134.3 83.2 38.7 10.7 0 0 0
1656.1 1413 1216.1 1052.1 950.8 907.1 893.1 891.5 886.5 879.1
863.5 833.8 798.4 756.4 706.9 666.6 627 596.5 576.7 568.5
557.8 534.7 497.6 450.7 394.7 336.2 281.8 234 188.7 147.5
105.5 59.3 25.5 4.1 0 0 0
1656.1 1398.2 1179 1000.2 882.4 823.9 793.4 767.1 737.4 704.5
674.8 650.9 623.7 601.5 575.1 548.7 520.7 484.5 444.1 410.3
375.7 344.4 317.2 295.8 271.9 242.2 209.3 176.3 140.9 107.9
73.3 46.1 22.2 0.8 0 0 0
1656.1 1385.8 1156.8 973 849.5 783.5 743.2 704.5 667.4 630.3
594.9 564.4 535.5 506.7 480.3 454.8 427.6 399.6 373.2 345.2
318.9 295.8 275.2 252.9 226.6 203.5 177.1 147.5 113.7 84
61 36.3 12.4 0 0 0 0
1656.1 1397.4 1164.2 977.2 843.7 766.2 714.3 674.8 641 608.1
575.1 543.8 511.7 482.8 456.5 430.1 402.9 373.2 343.6 313.1
286.7 264.5 245.5 229 212.6 194.4 169.7 142.5 118.6 98
75.8 51.9 19 0 0 0 0
1656.1 1404 1172.4 982.9 840.4 746.5 691.3 655.8 624.5 591.6
560.3 529 500.9 474.6 449.9 423.5 397.1 367.5 337.8 308.1
281.8 262.8 247.2 234 218.3 196.9 168.1 144.2 126.1 107.1
84 56 22.2 6.6 0 0 0
1656.1 1404 1181.5 990.4 837.9 730.8 672.3 638.5 607.2 575.9
541.3 511.7 486.1 458.1 430.9 403.7 375.7 347.7 319.7 293.3
271.9 257.9 244.7 230.7 209.3 179.6 143.4 126.1 107.9 88.2
64.3 33.8 14 3.3 0 0 0
1656.1 1432 1216.9 1025 858.5 734.1 668.2 632.8 601.5 575.1
544.6 515.8 487.8 460.6 432.6 405.4 377.4 350.2 324.6 301.6
282.6 267.8 252.9 234.8 208.5 166.4 125.2 107.9 90.6 71.7
51.1 29.7 15.7 6.6 1.6 0 0
1656.1 1448.4 1240.8 1048.8 876.6 745.6 672.3 633.6 603.1 575.1
546.3 518.2 491.1 463.9 437.5 411.1 383.9 357.6 332.9 310.6
291.7 276 259.5 238.9 210.1 166.4 123.6 106.3 88.2 70
48.6 28.8 16.5 8.2 4.1 0 0
1656.1 1455 1256.5 1069.4 893.1 766.2 675.6 637.7 603.9 580
552.8 525.7 499.3 472.9 447.4 422.7 396.3 369.9 345.2 320.5
300.7 284.3 266.9 248 212.6 168.9 131 114.5 95.6 76.6
54.4 33 19.8 12.4 7.4 3.3 0
1656.1 1501.2 1328.2 1149.4 972.2 816.5 706.9 646 613 586.6
562.7 538 513.3 488.6 463 437.5 412 385.6 361.7 338.6
318 299.1 280.1 258.7 232.3 198.6 156.5 133.5 113.7 93.9
71.7 45.3 28 18.1 13.2 6.6 0
1656.1 1535.8 1393.2 1234.2 1064.5 903 767.9 666.6 616.3 586.6
562.7 538.8 514.9 490.2 465.5 439.1 411.1 385.6 360.9 337.8
318.9 299.1 278.5 255.4 229.9 201.9 169.7 142.5 122.8 103
82.4 59.3 30.5 18.1 11.5 5.8 0
1656.1 1568.7 1469 1343 1202.1 1047.2 895.6 749.8 639.4 592.4
564.4 538.8 514.9 490.2 463.9 438.3 411.1 383.9 357.6 329.6
303.2 278.5 255.4 234 215.9 194.4 168.1 140.1 113.7 93.1
75 56 31.3 14 7.4 2.5 0
1656.1 1621.5 1573.7 1500.4 1381.7 1245.8 1109.8 971.4 791.8 647.6
579.2 547.1 520.7 495.2 470.5 444.9 418.6 392.2 365 336.2
309 281.8 257.1 234 211.7 188.7 164 140.1 113.7 86.5
66.7 47 29.7 15.7 7.4 3.3 0
1656.1 1675.9 1685.7 1675.9 1619 1530 1424.6 1307.6 1157.6 964
763.8 615.5 544.6 512.5 488.6 465.5 440.8 419.4 398.8 374.1
349.3 318.9 288.4 260.4 238.1 216.7 238.1 249.6 188.7 150.8
99.7 73.3 42 20.6 9.9 4.9 0
1656.1 1729.4 1801.1 1859.6 1882.7 1864.5 1806 1729.4 1657.7 1572
1441 1263.1 1054.6 842 669.8 578.4 552 532.3 497.6 466.3
442.4 421 390.5 368.3 388.1 402.9 339.5 257.9 156.5 117
87.3 63.4 42.8 24.7 12.4 4.1 0
1656.1 1783.8 1918.1 2043.3 2136.4 2190 2193.3 2162.8 2134 2124.9
2119.1 2094.4 2045.8 1984.8 1907.4 1817.6 1704.7 1596.8 1558.9 1700.6
2007.9 2300.4 2344 2031.8 1433.6 849.5 501.8 315.6 218.3 159.8
121.1 87.3 59.3 33.8 13.2 3.3 0
1656.1 1836.5 2025.2 2212.2 2368.8 2469.3 2517.1 2533.6 2550 2578.9
2623.4 2681 2750.2 2813.7 2877.1 2924.9 3000.7 3136.7 3390.4 3805.7
4344.5 4928.7 5498.8 5937.2 5988.2 5577.1 4787.8 3740.6 2611.8 1632.2
948.3 564.4 321.3 121.1 37.1 1.6 0
1656.1 1855.5 2073.8 2290.5 2470.1 2588.8 2648.1 2673.6 2697.5 2730.5
2775.8 2830.2 2901 2972.7 3050.1 3155.6 3307.2 3528 3854.3 4306.6
4907.3 5699.9 6780.9 8122.2 8987.3 8778 8136.2 7253 6299.7 5395
4469.8 3448.9 2360.5 1387.5 562.7 141.7 0
1656.1 1869.5 2106.8 2353.9 2550 2678.6 2742 2761 2770.8 2775.8
2788.1 2804.6 2826 2835.1 2863.9 2928.2 3041.1 3220.7 3511.5 3939.2
4515.1 5318.4 6527.1 8303.5 10665.6 11417 10810.6 10091.4 9295.5 8466.6
7243.9 5660.3 3944.9 2401.7 948.3 303.2 0
1656.1 1900.8 2180.9 2466.8 2703.3 2846.6 2887.8 2862.3 2801.3 2713.2
2615.9 2522.8 2430.6 2344.9 2302.9 2353.1 2572.3 2961.2 3431.6 3872.4
4290.1 4777.1 5442.8 6402.7 8240.8 10442.4 9993.3 8926.3 8226 7746.5
7063.5 6075.6 4746.6 3303.9 1291.9 212.6 0
1656.1 1917.3 2257.5 2569 2817.8 2938.9 2936.4 2831.8 2666.2 2491.5
2325.9 2187.5 2080.4 2017.8 2079.6 2386.9 2910.1 3549.4 4224.2 4935.3
5713.1 6453.8 7160.7 7980.5 9192.5 10739.8 11040.5 10243 9348.2 8431.2
7341.9 5879.5 4147.6 2007.9 786 88.2 0
1656.1 1942.8 2274 2601.9 2855.7 2977.6 2925.7 2741.2 2508 2321
2154.5 2021.9 1927.1 1905.7 2084.5 2558.3 3261.9 4146 5236 6560.9
8013.4 9507.2 11000.1 12342.3 13867.4 15269.7 15624.8 14983 13759.4 12127.3
9981 7025.6 4559.6 2521.2 1216.1 140.9 0
1656.1 1944.4 2278.1 2601.9 2847.5 2956.2 2903.5 2723.9 2492.4 2284.7
2118.3 1988.1 1902.4 1914.8 2163.6 2722.2 3528 4584.3 5926.4 7454
9011.2 10535.5 12068.8 13649 15436.1 16735.4 16808.8 15783.8 13997.6 11634.6
9164.5 6807.2 4448.3 2587.9 1025.8 129.4 0
1656.1 1944.4 2269.9 2582.2 2807.1 2910.1 2897.7 2781.6 2602.8 2406.7
2232 2101.8 2012 2004.6 2200.7 2691.7 3411.8 4272.8 5278.8 6394.4
7509.2 8628.9 9704.9 10785.9 12267.3 13719.1 14107.1 13384.6 12156.1 10556.9
8771.4 6799 5120.7 3049.3 1157.6 102.2 0
1656.1 1922.2 2225.4 2509.7 2715.6 2821.1 2854.9 2835.9 2757.7 2639.8
2508.8 2382.8 2274 2215.5 2269.9 2536 3019.7 3643.4 4308.3 4924.6
5519.4 6041.8 6534.5 7223.3 8533.3 9849.1 9679.4 8562.2 7530.6 6618.5
5479.9 4117.9 2762.6 1343.8 377.4 46.1 0
1656.1 1921.4 2192.4 2442.1 2622.5 2723.1 2780.7 2817.8 2836.8 2842.5
2832.6 2804.6 2770 2732.1 2726.3 2793.1 2997.4 3355 3855.9 4426.1
5079.5 5890.2 6961.3 8352.1 9813.7 10088.9 8558 6613.6 4864.4 3542
2779.9 2031 1473.2 866.8 241.4 9.9 0
1656.1 1876.1 2104.3 2314.4 2467.6 2559.9 2628.3 2687.6 2742.8 2812.9
2888.7 2964.5 3060.9 3153.1 3278.4 3465.4 3734.8 4119.6 4702.1 5496.4
6466.9 7593.2 8931.3 10427.5 10963.9 10173.8 8305.9 6232.9 4209.4 3036.1
2196.6 1465.8 882.4 203.5 4.9 0 0
1656.1 1871.1 2085.3 2266.6 2405 2489.1 2550.9 2615.1 2676.1 2746.1
2831.8 2924.1 3038.6 3163.8 3320.4 3543.7 3851.8 4268.7 4819.1 5523.6
6435.6 7529 8542.4 9130.7 9018.6 8155.2 6555.1 4755.7 3051.8 2169.4
1497.1 938.4 522.4 113.7 0 0 0
